- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
Overview
Infineon's linear LED driver ICs are the best choice for driving LED strings supplied by a DC voltage source in typical commercial lighting applications such as signage and LED strips but also automotive interior lights, emergency and multi-channel applications. The BCR linear drivers allow compact PCB designs, drive currents from 10 mA to 100 mA and they can be combined with an external power stage for higher power LEDs.
Key Features
- Current from 10 mA to 100 mA
- Requires a few small components
- Space-constrained designs
- Homogeneous light output with DC
- Extra-low voltage drop (BCR431U)
- Design flexibility at high power
- PWM dimming at high frequencies
- Flicker-free light
Applications
Products
About
The new-gen BCR430U and BCR431U feature an extra-low voltage drop which is ideal in cases where the supply voltage and forward voltage are very close together and voltage headroom is required.
Using linear constant-current LED driver ICs enables more design flexibility in applications with more LEDs on one strip and longer LED strips. Fewer feeding points are needed and costs can be saved in the overall system.
Infineon’s linear constant current LED drivers only require few very small components and so are suitable for compact PCB designs with limited space. The BCR regulators drive currents from 10mA to 250mA, making them the ideal solution for low- and mid-power LEDs. For high-power LEDs, the linear constant-current LED controller IC in combination with an external power stage allows for high design flexibility.
The new-gen BCR430U and BCR431U feature an extra-low voltage drop which is ideal in cases where the supply voltage and forward voltage are very close together and voltage headroom is required.
Using linear constant-current LED driver ICs enables more design flexibility in applications with more LEDs on one strip and longer LED strips. Fewer feeding points are needed and costs can be saved in the overall system.
Infineon’s linear constant current LED drivers only require few very small components and so are suitable for compact PCB designs with limited space. The BCR regulators drive currents from 10mA to 250mA, making them the ideal solution for low- and mid-power LEDs. For high-power LEDs, the linear constant-current LED controller IC in combination with an external power stage allows for high design flexibility.