Overview
Accelerate your performance with AURIX™ TC4Dx microcontroller, the first member of the AURIX™ TC4x family. Based on 28nm technology, the AURIX™ TC4Dx offers excellent D7 high-speed connectivity for zone controllers, integration platforms and safety applications. Infineon provides high quality automotive microcontrollers along with operational excellence, premium sales and unparalleled application support worldwide.
Key Features
- 6/6 lockstep cores
- 500 MHz core frequency
- Up to 20 MB eFlash
- Up to 10 MB SRAM
- Up to 15x increase in performance
- Up to 8 virtual machines per core
- 20+4 CAN FD + CAN XL interfaces
- 4x 10/100 Mb ethernet modules
- 2x 5 Gbps ethernet module
- Up to 60 analog input pins
Applications
Products
About
For applications like sensor fusion and integration platforms (e.g. vehicle motion controllers) TC4Dx offers high performance with extended connectivity and AI capability. For such use-cases TC4Dx includes smart accelerators like the PPU with private scalar core and 256bit wide vector unit. The new security module CSRM (Cybersecurity Realtime Module) with 10x performance vs. TC3x HSM. TC4D also offers native support for virtualization via hypervisor which enables software with freedom from Interference.
For connectivity applications like Zone controllers and Gateways TC4Dx offers features for improved data routing and integration of functions from end-point ECUs. The optimized architecture with accelerators enables high throughput without main cores intervention through the Data Routing Engine (DRE) and Ethernet bridges for efficient data routing. TC4Dx also features a de-centralized security concept with Crypto Satellites (CSS) for offloading main security module.
- Large local memories for fast access to more data
- HW routing engines & bridges
- CSRM: high-performance securi-ty module with private CPU, memories & crypto accelerators
- CSS: Distributed crypto and hash engines for secure CAN/Ethernet communication
- Software backwards compatible with the AURIXTM TC3x MCUs
- Strong SW partner ecosystem
AURIX™ TC4Dx Safety & Security
- Safety architecture is compliant to ISO 26262 (ASIL-D support)
- Cyber Security architecture is compliant to ISO/SAE 21434 and supports post quantum cryptograph
AURIX™ TC4x Audio features set overview
The AURIX™ TC4x family includes products like the TC4Z, TC48, and TC44, each offering different audio communication packages with I2S/TDM and mixer configurations. These systems support 8-to-1 PCM stream mixing with sample rates from 8 to 192 Kbps, and feature their own PLL for audio clock generation and TSN media clock synchronization. The subsystem fabric provides local DMA routing and access protection.
Designed for various applications, the TC4x family enhances automated driving with acoustic environment sensing and road condition analysis, integrates AVAS and active noise canceling in electric vehicles, and reduces speaker cable complexity in infotainment and telematics systems. Additional features include in-cabin communication, audio zones, telematics microphone arrays, and eCall connections, making AURIX™ TC4x a comprehensive automotive audio solution.
AURIX™ Drive Core
Infineon’s Drive Core is a scalable software bundle portfolio for AURIX™, TRAVEO™ and PSOC™ designed to streamline and accelerate automotive software development. Drive Core bundles pre-integrated software and tools from Infineon and third-party providers under a three-month evaluation license. These ready-to-use packages simplify the hardware evaluation and software development, reduce migration efforts, all while minimizing supplier and license management complexities.
Experience a smoother and more efficient pathway to innovation with Drive Core.
Infineon AUTOSAR MCAL drivers MC-ISAR AURIX™
The AURIX™ TC4x MC-ISAR is extending the ASIL D safety claim to a broader range of drivers based on AUTOSAR R20-11, with memory drivers according to AUTOSAR R21-11. New drivers for PCIe, DRE Data Routing Engine, etc. enable the communication performance.
To request a free license for TC4x MC-ISAR MINI package (6 drivers: MCU, SPI, DIO, PORT, MEM, SMU ), click here.
To request a free 3-month Evaluation license or if your company already has an existing project, for TC4x MC-ISAR drivers, click here.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. The participating partners are trained in the use of AURIX™ microcontrollers and provide product- and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing their expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
For applications like sensor fusion and integration platforms (e.g. vehicle motion controllers) TC4Dx offers high performance with extended connectivity and AI capability. For such use-cases TC4Dx includes smart accelerators like the PPU with private scalar core and 256bit wide vector unit. The new security module CSRM (Cybersecurity Realtime Module) with 10x performance vs. TC3x HSM. TC4D also offers native support for virtualization via hypervisor which enables software with freedom from Interference.
For connectivity applications like Zone controllers and Gateways TC4Dx offers features for improved data routing and integration of functions from end-point ECUs. The optimized architecture with accelerators enables high throughput without main cores intervention through the Data Routing Engine (DRE) and Ethernet bridges for efficient data routing. TC4Dx also features a de-centralized security concept with Crypto Satellites (CSS) for offloading main security module.
- Large local memories for fast access to more data
- HW routing engines & bridges
- CSRM: high-performance securi-ty module with private CPU, memories & crypto accelerators
- CSS: Distributed crypto and hash engines for secure CAN/Ethernet communication
- Software backwards compatible with the AURIXTM TC3x MCUs
- Strong SW partner ecosystem
AURIX™ TC4Dx Safety & Security
- Safety architecture is compliant to ISO 26262 (ASIL-D support)
- Cyber Security architecture is compliant to ISO/SAE 21434 and supports post quantum cryptograph
AURIX™ TC4x Audio features set overview
The AURIX™ TC4x family includes products like the TC4Z, TC48, and TC44, each offering different audio communication packages with I2S/TDM and mixer configurations. These systems support 8-to-1 PCM stream mixing with sample rates from 8 to 192 Kbps, and feature their own PLL for audio clock generation and TSN media clock synchronization. The subsystem fabric provides local DMA routing and access protection.
Designed for various applications, the TC4x family enhances automated driving with acoustic environment sensing and road condition analysis, integrates AVAS and active noise canceling in electric vehicles, and reduces speaker cable complexity in infotainment and telematics systems. Additional features include in-cabin communication, audio zones, telematics microphone arrays, and eCall connections, making AURIX™ TC4x a comprehensive automotive audio solution.
AURIX™ Drive Core
Infineon’s Drive Core is a scalable software bundle portfolio for AURIX™, TRAVEO™ and PSOC™ designed to streamline and accelerate automotive software development. Drive Core bundles pre-integrated software and tools from Infineon and third-party providers under a three-month evaluation license. These ready-to-use packages simplify the hardware evaluation and software development, reduce migration efforts, all while minimizing supplier and license management complexities.
Experience a smoother and more efficient pathway to innovation with Drive Core.
Infineon AUTOSAR MCAL drivers MC-ISAR AURIX™
The AURIX™ TC4x MC-ISAR is extending the ASIL D safety claim to a broader range of drivers based on AUTOSAR R20-11, with memory drivers according to AUTOSAR R21-11. New drivers for PCIe, DRE Data Routing Engine, etc. enable the communication performance.
To request a free license for TC4x MC-ISAR MINI package (6 drivers: MCU, SPI, DIO, PORT, MEM, SMU ), click here.
To request a free 3-month Evaluation license or if your company already has an existing project, for TC4x MC-ISAR drivers, click here.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. The participating partners are trained in the use of AURIX™ microcontrollers and provide product- and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing their expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.