TLD5045EJ
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Classification--
-
DimmingAnalog and Digital
-
fSW range50 kHz to 300 kHz
-
InhibitYes
-
Iout max700 mA
-
IQ max700 mA
-
Iq2 µA
-
Open Load DetectionYes
-
Operating Temperature range-40 °C to 150 °C
-
Planned to be available until at least2038
-
PWMYes
-
Short Circuit ProtectionYes
-
TopologyDC-DC Buck
-
TypeBuck
-
VS range5 V to 40 V
| Recommended | ||
|
OPN
|
TLD5045EJXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
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
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Highly integrated BUCK DC-DC converter
- Constant Current Generation
- Wide Input Voltage Range from 5V to 40V
- Peak Current Regulation
- Ultra-low <2uA current in Sleep Mode
- Integrated transistor with low Vsat
- Integrated load current sense resistor
- Integrated status pull down transistor
- Overtemperature Protection
- Adjustable switch freq. with external RC
- External PWM Dimming Input