IFX9201SG
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
MCUNo
-
Over current detection min6 A
-
Planned to be available until at least2037
-
Power StageYes
-
QualificationIndustrial
-
RDSON_H(typ)100 mΩ
-
RDSON_L(typ)100 mΩ
-
Supply Voltage range5 V to 36 V
-
Temperature range-40 °C to 125 °C
| Recommended | ||
|
OPN
|
IFX9201SGAUMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- RDSon (typ.) < 100 mΩ per switch
- Operation voltage 4.5 V to 36 V
- Logic inputs: 3.3 V and 5 V
- Low standby current
- Short circuit & over-temp protect.
- VS under-voltage protection
- Open load detection in ON & OFF state
- SPI diagnosis or error flag
- Green product (RoHS compliant)
Benefits
- Small package saves board space
- Simple design, few external components