Active and preferred
RoHS Compliant
Lead-free

BTF6070-2ERV

BTF6070-2ERV is a 60mΩ dual channel Smart High-Side Power Switch, embedded in a PG-TDSO-14, Exposed Pad package, with protective functions & diagnosis
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTF6070-2ERV
BTF6070-2ERV
ea.

Product details

  • Certifications
    ISO 26262-compliant
  • Channels
    2
  • Classification
    ISO 26262-compliant
  • Diagnostics
    Current Sense
  • Family
    PROFET™ + 24V
  • IL Nominal Current
    3 A
  • IL (Short Circuit Current)
    9 A
  • Load Current
    2.3 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    2.3 A
  • Operating Temperature
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    1.8 W
  • Qualification
    Automotive
  • Recommended Operating Voltage
    3.8 V to 48 V
  • toff (Turn OFF time) max
    70 µs
  • ton (Turn ON time) max
    70 µs
OPN
BTF60702ERVXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BTF6070-2ERV is ISO26262 qualified (ASIL B) and ideal for safety-critical applications like braking systems (ABS, ESP). The power transistor is built by a N-channel vertical power MOSFET with charge pump. The device is integrated in Smart6 HV technology. It is specially designed to drive Valve Applications in the harsh automotive environment. For lighting applications the nominal bulb load of P10W+P5W 24V or P10W 12V is considered.

Features

  • Dual channel device
  • Fast switching device
  • For 12V and 24V grounded loads
  • Very low stand-by current
  • 3.3V and 5V compatible logic inputs
  • Electrostatic discharge protection (ESD)
  • Optimized electromagnetic compatibility
  • Logic ground indep from load ground
  • Low power DMOS leakage I in OFF state
  • Green product (RoHS compliant)
  • AEC qualified
  • ISO26262 Qualification (ASIL B)

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }