- Linear voltage regulators for automotive applications
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
May 20, 2026
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
May 20, 2026
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
Board TypeEvaluation Board
-
DescriptionXENSIV™ Sensor Shield
-
FamilySensor
-
Features60GHz Radar, CO2, Pressure, Temperature, humidity, Digital Microphones, Six-axis motion, Digital geomagnetic, OPTIGA™ Trust M security, TFT display
-
Software SupportModusToolbox™ Software Environment
| Recommended | ||
|
OPN
|
SHIELDXENSIVA | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- XENSIV™ BGT60LTR11AIP 60GHz radar sensor
- XENSIV™ PASCO2V15 5V sensor
- XENSIV™ DPS368 pressure sensor
- XENSIV™ IM72D128 MEMS microphones
- SHT35 humidity and temperature sensor
- BMI270 6-axis inertial measurement unit
- BMM350 3-axis magnetometer sensor
- OPTIGA™ Trust M security solution
- SPI-based TFT display
- Headers compatible with Arduino UNO R3
- ModusToolbox™ support
Benefits
- Plug and play connection to MCU kits
- Precise data from diverse sensors
- Crystal-clear audio input
- Advanced presence sensing
- Reliable humidity & temperature tracking
- User-friendly development environment