Active and preferred
RoHS Compliant

REF_ESC_48V_80A_FOC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_ESC_48V_80A_FOC
REF_ESC_48V_80A_FOC

Product details

  • Input Voltage range
    36 V to 60 V
  • Input Voltage
    48 V
  • Output Power max
    2000 W
  • Switching Frequency max
    20 kHz
OPN
REFESC48V80AFOCTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Reference design is equipped with the latest generation of Infineon’s OptiMOS™ 8 100 V power MOSFETs in combination with XENSIV™ TMR current sensors and PSOC™ Control C3 microcontroller to perform field-oriented control (FOC) in battery-powered drone applications using Infineons’s latest motor control library and GUI support. The board is designed as an out-of-the-box solution to target the application of Electronic Speed Controllers (ESC) of drones.

Features

  • 48 V nominal input voltage for 12S battery configurations
  • High power density design
  • Modular design comprising of a power PCB with 6 layers 2 oz. copper and a logic PCB with 4 layers 1 oz. copper
  • 15 V and 3.3 V auxiliary power supplies
  • Non-invasive, shunt-less current sensing using TMR-based current sensors
  • out-of-the-box solution using Infineon motor control library

Benefits

  • Full software support with sensorless FOC
  • Excellent thermal management and best footprint
  • Modular design: power board and controller decoupled

Documents

Design resources