Active and preferred
RoHS Compliant

CY8CKIT-042

CY8CKIT-042 PSOC™ 4 Pioneer Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-042
CY8CKIT-042

Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Evaluation Kit
  • CapSense
    Slider
  • Core
    ARM Cortex-M0
  • External memory
    None
  • Family
    PSOC™ 4200 Microcontroller
  • Features
    RGB LED,One Switch,MiniProg3 compitible header
  • GPIOs/Shield Compatibility
    Arduino Uno
  • Hardware Compatibility
    CY8CKIT-022,CY8CKIT-024,CY8CKIT-028-EPD
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Qualification
    Industrial, Consumer
  • Sensors
    None
  • Software Support
    PSoC Creator
  • Target Application
    Industrial automation, Home entertainment, Wearables
  • WiFi Standard
    N/A
OPN
CY8CKIT-042
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
CY8CKIT-042 Pioneer Kit is an easy-to-use and inexpensive development platform for PSOC™4200. Designed for flexibility, it offers footprint-compatibility with several third-party Arduino™ shields. This kit has a provision to populate an extra header to support Digilent® Pmod™ peripheral modules. It also features a CapSense® slider, an RGB LED, a push button switch, a USB programmer, a program and debug header, and USB-UART/I2C bridges.

Features

  • PSOC™ 4200 device, 32KB Flash, 4KB SRAM
  • Arduino compatible headers
  • CapSense™ Slider
  • Digilent Pmod compatible header
  • RGB LED
  • Push Button
  • Programming Interface
  • USB Connector
  • PSOC™ 5LP GPIO header

Benefits

  • 32-bit, 48-MHz ARM Cortex-M0 CPU
  • Low Power 1.71-V to 5.5-V Operation
  • Programmable Analog
  • 2xOPAMP, 2xCOMP, 12-BIT SAR ADC, 2xiDAC
  • Programmable Digital: 4 UDB
  • Capacitive Sensing
  • Segment LCD drive
  • Four 16-bit TCPWM block

Applications

Documents

Design resources