XMC4500-E144X1024 AC
Active and preferred
RoHS Compliant
Lead-free

XMC4500-E144X1024 AC

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XMC4500-E144X1024 AC
XMC4500-E144X1024 AC
ea.

Product details

  • A/D Input Lines (incl. FADC)
    26
  • Additional Features
    Ethernet 10/100 Mbit/s, USB
  • Budgetary Price €/1k
    8.89
  • CAN Nodes
    3
  • CPU
    ARM Cortex-M4
  • Digital I/O Pins
    91
  • DMA Channels
    14
  • DSP Functionality
    Yes
  • External Bus Interface
    Yes
  • Family
    XMC4500
  • Fast Flash Programming
    No
  • Flash
    1024 kByte
  • Floating Point Unit
    Yes
  • Frequency max
    120 MHz
  • I/O Operation Voltages
    3.3 V
  • Instruction Width ([bits])
    32/16
  • Language
    IBIS
  • Number of ADC Modules
    4
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Power Mode
    clock gating possible
  • Program Memory
    1024 kByte
  • Qualification
    Industrial
  • Real Time Clock
    Yes
  • Secondary Core
    N/A
  • Serial I/O Interfaces
    6
  • SRAM (incl. Cache)
    160 kByte
  • SRAM
    160 kByte
  • Temperature
    -40 to 105°C
  • Timed I/O Pins (PWM, CAPCOM)
    83
  • Timer/Counter
    26
  • Touch/LED Matrix Control
    Yes
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    USB, UART, Ethernet 10/100, SPI, LIN, I²S, I²C
  • Watchdog Timer
    Yes
OPN
XMC4500E144X1024ACXQSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 240
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
XMC4500 combines Infineon's leading-edge peripheral set with an industry-standard ARM® Cortex®-M4 core resulting in a power pack for energy-efficient industrial applications. XMC4500 controllers feature a configurable peripheral set that allow to tailor the device to specific application needs. To capitalize fully on this flexibility, Infineon offers an industry-proven development environment DAVE™ that greatly eases SW development.

Features

  • ARM® Cortex®-M4 120MHz , DSP MAC & FPU
  • IEEE 1588 compliant Ethernet MAC
  • USB 2.0 full-speed on-the-go
  • CPU Frequency: 120MHz
  • eFlash: 1,024kB including hardware ECC
  • 160kB SRAM
  • Package: PG-LQFP-144
  • 4x ΔΣ-Demodulator
  • Supply voltage range: 3.13 – 3.63V
  • 3x CAN, 64 MO
  • USIC6ch [Quad SPI, SCI/UART,I²C,I²S,LIN]
Documents

Design resources

Developer community