XDPE192C4C-0000
Active and preferred
RoHS Compliant
Lead-free

XDPE192C4C-0000

Digital dual loop 12-phase controller for Intel VR14 server, workstation, and high-end desktop applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XDPE192C4C-0000
XDPE192C4C-0000

Product details

  • Configuration
    12+0 to 6+6
  • Interfaces
    PMBus, VR14
  • Maximum Phases
    12
  • Moisture Sensitivity Level
    1
  • Package
    QFN 5x5 40-pin
  • Qualification
    Industrial
OPN
XDPE192C4C0000XTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
XDPE192C4 can be configured in one of the following phase combinations between the two loops: 12+0, 11+1, 10+2, 8+4 or 6+6 phases. Command and monitoring functions are controlled through the PMBus and SVID interfaces which supports dynamic voltage identification with 5 mV/step or 10 mV/step in Intel mode, output range up to 3.04 V, offset and trim resolution of 625 uV and accuracy better than 0.5%.Infineon’s multiphase controllers are available on demand only. For complete data sheets and additional information please .

Features

  • Compliant with Intel VR13, VR13HC, VR14
  • Compliant with PMBus Rev 1.3.1
  • Digitally controlled phasing
  • TLVR inductor support
  • Differential output voltage sense
  • Fast current balancing with CM control
  • Digitally programmable PID
  • Digitally programmable loadline slope
  • Digital temperature compensation
  • Direct input 12 V voltage, current sense
  • Extensive fault detection, protection
  • Internal NVM

Benefits

  • Exellent transient response
  • Reduced BOM
  • XDP™ hyper transient phase
  • PMBus for telemetry and regulation
  • Advanced control loop features
  • Advanced protection features

Applications

Documents

Design resources

Developer community