TZ800N18KOF
Active and preferred
RoHS Compliant
Lead-free

TZ800N18KOF

70 mm Single Thyristor Module with 1800 V in pressure contact technology
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TZ800N18KOF
TZ800N18KOF
ea.


Product details

  • (diT/dt)cr [A/µs] (@DIN IEC 747- 6)
    200
  • Configuration
    Single SCR Phase Control
  • Housing
    70 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    800/85
  • IFSM / ITSM [A] (@10ms, Tvj max)
    30000
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max)
    0.17
  • RthJC [K/W] (@180° el sin)
    0.042
  • Tvj [°C]
    125
  • VDRM / VRRM [V]
    1800
  • VT0 [V] (@Tvj max)
    0.82
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    4500

OPN
TZ800N18KOFHPSA3
Product Status active and preferred
Infineon Package BG-PB70AT-1
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-PB70AT-1
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Single Thyristor 70 mm Power Block 1800 V, 800 A module for phase control in pressure contact technology . Also available with pre-applied Thermal Interface Material .

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated baseplate
  • Short on fail
  • Highest robustness

Applications

Documents

Design resources

Developer community