TT500N16KOF
Active and preferred
RoHS Compliant
Lead-free

TT500N16KOF

60 mm Thyristor/Thyristor Module with 1600 V in pressure contact technology
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • (diT/dt)cr [A/µs] (@DIN IEC 747- 6)
    200
  • Configuration
    SCR / SCR Phase Control
  • Housing
    60 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    500/85
  • IFSM / ITSM [A] (@10ms, Tvj max)
    14500
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max)
    0.35
  • RthJC [K/W] (@180° el sin)
    0.058
  • Tvj [°C]
    125
  • VDRM / VRRM [V]
    1600
  • VT0 [V] (@Tvj max)
    0.85
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    1051

OPN
TT500N16KOFXPSA1 TT500N16KOFHPSA2
Product Status active and preferred discontinued
Infineon Package BG-PB60E2C-1 BG-PB60AT-1
Package Name N/A N/A
Packing Size 2 2
Packing Type TRAY TRAY
Moisture Level NA NA
Moisture Packing NON DRY NON DRY
Lead-free Yes Yes
Halogen Free Yes No
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-PB60E2C-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package BG-PB60AT-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Thyristor/Thyristor 60 mm Power Block 1600 V, 500 A module for phase control in pressure contact technology using an isolated copper base plate. Also available with pre-applied Thermal Interface Material .

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated baseplate
  • Short on fail
  • Highest robustness
Documents

Design resources

Developer community