TLE4973-RE35D5-S0001
Active and preferred
RoHS Compliant
Lead-free

TLE4973-RE35D5-S0001

XENSIV™ - TLE4973-RE35D5-S0001 high accuracy coreless current sensor with digital control and diagnostic interface in a leaded TDSO-16 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4973-RE35D5-S0001
TLE4973-RE35D5-S0001


Product details

  • Accuracy
    1.35 %
  • Classification
    AEC-Q100, ISO 26262-compliant ASIL B
  • Current rail
    external (eCR)
  • Diagnosis
    OCD, OV, UV, diagnosis mode
  • Green
    RoHS compliant, Halogen free
  • Interfaces
    Analog output, DCDI programming
  • Measurement range
    34 mT
  • Planned to be available until at least
    2039
  • Supply Voltage
    4.5 - 5.5 V

OPN
TLE4973RE35D5S0001XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
TLE4973-RE35D5-S0001 provides analog output proportional to the magnetic field measured and over current detection output. Digital control and diagnostic interface provide temp. and safety status readout, read/write progr. access to internal E2PROM, control of diagnosis mode. Infineon’s Hall technology enables accurate and highly linear measures. Its measurement range allows to sense currents w/o neg. effects, like hysteresis or saturation.

Features

  • High accurate coreless sensor
  • 5V supply voltage
  • Digital control interface
  • Very fast overcurrent detection
  • Programmable sensitivity
  • Programmable overcurrent threshold
  • ISO 26262-compliant (ASIL B)

Benefits

  • No hysteresis, no saturation
  • Protection against over currents
  • Very low power dissipation
  • Fit for safety critical application
  • Reliable measurement over lifetime

Applications

Documents

Design resources

Developer community