TDB6HK240N16P
Active and preferred
RoHS Compliant

TDB6HK240N16P

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDB6HK240N16P
TDB6HK240N16P

Product details

  • Configuration
    Half Controlled Bridges with NTC
  • Housing
    EconoBRIDGE™
  • I(FSM) max
    1800 A
  • IRMSM
    240 A
  • Voltage Class max
    1600 V
OPN
TDB6HK240N16PBOSA1
Product Status active and preferred
Infineon Package AG-ECONO4
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-ECONO4
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
eupec™ EconoBRIDGE™ - 1600V Half Controlled Bridge Modules with NTC for a more compact converter design.

Features

  • 4 kV AC 1 min insulation
  • Integrated NTC temperature sensor
  • Isolated base plate
  • PressFIT contact technology
  • RoHs-compliant

Diagrams

Circuit_diagram_eupec_EconoBRIDGE_4_a
Circuit_diagram_eupec_EconoBRIDGE_4_a
Circuit_diagram_eupec_EconoBRIDGE_4_a Circuit_diagram_eupec_EconoBRIDGE_4_a Circuit_diagram_eupec_EconoBRIDGE_4_a
Documents

Design resources

Developer community