TDA22590
Active and preferred
RoHS Compliant
Lead-free

TDA22590

OptiMOS™ 90 A integrated power stage with best-in-class efficiency and thermal performance

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDA22590
TDA22590

Product details

  • Input Voltage
    12 V
  • Iout
    90 A
  • Iout range
    0 A to 90 A
  • Moisture Sensitivity Level
    3
  • Output Voltage
    1.8 V
  • Package
    PG-UFLGA-34-1
  • Qualification
    Industrial
  • Switching Frequency range
    200 kHz to 2000 kHz
  • Technology
    OptiMOS™ 6
  • Type
    Industrial
OPN
TDA22590XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
TDA22590 integrated power-stage contains a low quiescent current synchronous buck gate-driver IC which is embedded along with control and synchronous MOSFETs in a small 4mm x 6mm package. The paired gate driver and MOSFET combination enables higher efficiency at lower output voltages required by cutting edge CPU, GPU, FPGA and DDR memory designs. TDA22590 are available on demand only. For additional information or to access the complete data sheets please contact us here.

Features

  • Integrated driver & schottky diode
  • On-chip current reporting at 5 μA/A
  • Input voltage (VIN) from 4.25 V to 16 V
  • VCC and VDRV supply of 4.5 V to 5.5 V
  • Output voltage range 0.225 - 5.5 V
  • Output current capability of 90 A
  • Fault reporting & identification
  • Over temperature protection
  • Compatible with 3.3 V tri-state PWM
  • 8 mV / °C temperature analog output
  • DEEP SLEEP mode for power saving
  • Small 4 mm x 6 mm x 0.465 mm CE package

Benefits

  • High current efficiency
  • Advanced protection features
  • Bootstrap UVLO and auto-refresh
  • Optimized PCB layout, heat & transfer
  • Optimized driver/MOSFET control timing
  • Minimal switch node ringing
  • Enhance fault identification & reporting
  • Industry best current sense accuracy
  • Low quiescent for power saving

Applications

Documents

Design resources

Developer community