T420N16TOF
Active and preferred
RoHS Compliant
Lead-free

T420N16TOF

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

T420N16TOF
T420N16TOF
ea.

Product details

  • Clamping force [kn] range
    5 to 10
  • Configuration
    Electrical Triggered Phase Control Thyristor
  • Housing
    Disc dia 48mm height 14mm / Ceramic
  • ITAVM/TC [A/°C] (@180° el sin)
    424/85
  • ITAVM
    424 (180 ° el sin)
  • ITSM [A] (@10ms, Tvj max)
    6400
  • ITSM
    6400 A
  • rT [mΩ] (@Tvj max) max
    0.75
  • RthJC [K/kW] (@180° el sin) max
    56
  • tq [µs]
    220
  • Tvj [°C] max
    125
  • VDRM / VRRM [V]
    1600
  • VDRM/ VRRM (V)
    1600 V
  • VT/IT [V/kA] (@Tvj max)
    2.10/1.5
  • VT0 [V] (@Tvj max) max
    0.9
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    205
OPN
T420N16TOFXPSA1
Product Status active and preferred
Infineon Package BG-T4814K0-1
Package Name N/A
Packing Size 12
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-T4814K0-1
Package Name -
Packing Size 12
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The T420N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 48mm and a height of 14mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • High turn-on di/dt capability
  • High dv/dt capability
Documents

Design resources

Developer community