T2481N28TOF VT
Active and preferred
RoHS Compliant
Lead-free

T2481N28TOF VT

2800 V phase control thyristor disc
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

T2481N28TOF VT
T2481N28TOF VT
ea.

Product details

  • Clamping force [kn] range
    42 to 95
  • Configuration
    Electrical Triggered Phase Control Thyristor
  • Housing
    Disc dia 120mm height 26mm / Ceramic
  • ITAVM/TC [A/°C]
    2720/85 (@180° el sin)
  • ITAVM
    2720 (180 ° el sin)
  • ITSM [A] (@10ms, Tvj max)
    43500
  • ITSM
    43500 A
  • rT [mΩ] (@Tvj max) max
    148
  • RthJC [K/kW] (@180° el sin) max
    7.74
  • tq [µs]
    400
  • Tvj [°C] max
    125
  • VDRM / VRRM [V]
    2800
  • VDRM/ VRRM (V)
    2800 V
  • VT/IT [V/kA] (@Tvj max)
    1.49/4.0
  • VT0 [V] (@Tvj max) max
    0.9
  • ∫I2dt [A²s · 103]
    9460
OPN
T2481N28TOFVTXPSA1
Product Status active and preferred
Infineon Package BG-T12026K-1
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-T12026K-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Phase control thyristor 2800 V, 2720 A with 120 mm diameter in a ceramic housing. The power disc is specially optimized for high current rectifier within the water electrolysis process.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High turn-on di/dt capability
  • High dv/dt capability
Documents

Design resources

Developer community