Clamping force [kn] range42 to 95
-
ConfigurationElectrical Triggered Phase Control Thyristor
-
HousingDisc dia 111mm height 26mm / Ceramic
-
ITAVM/TC [A/°C] (@180° el sin)2400/85
-
ITAVM2400 (180 ° el sin)
-
ITSM [A] (@10ms, Tvj max)40000
-
ITSM40000 A
-
rT [mΩ] (@Tvj max) max0.154
-
RthJC [K/kW] (@180° el sin) max8.5
-
tq [µs]400
-
Tvj [°C] max125
-
VDRM / VRRM [V]2000
-
VDRM/ VRRM (V)2000 V
-
VT/IT [V/kA] (@Tvj max)2.65/8.8
-
VT0 [V] (@Tvj max) max1.05
-
∫I2dt [A²s · 103] (@10ms, Tvj max)8000
|
OPN
|
T2160N20TOFVTXPSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | BG-T11126K-1 | |
| Package Name | N/A | |
| Packing Size | 2 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | BG-T11126K-1 |
| Package Name | - |
| Packing Size | 2 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Full blocking capability 50/60 Hz
- High DC blocking stability
- High surge current capability
- High turn-on di/dt capability
- High dv/dt capability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.