SPW20N60S5
not for new design
RoHS Compliant
Lead-free

SPW20N60S5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPW20N60S5
SPW20N60S5
ea.

Product details

  • Budgetary Price €/1k
    2.12
  • ID (@25°C) max
    20 A
  • ID max
    20 A
  • IDpuls max
    40 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO247
  • Polarity
    N
  • Ptot max
    208 W
  • QG
    79 nC
  • QG (typ @10V)
    79 nC
  • RDS (on) max
    190 mΩ
  • RDS (on) (@10V) max
    190 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    0.6 K/W
  • Rth
    0.6 K/W
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 5.5 V
OPN
SPW20N60S5FKSA1
Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Innovative high voltage technology
  • Worldwide best R DS(on) in TO-251 and TO-252
  • Ultra low gate charge
  • Periodic avalanche rated
  • Extreme dv/dt rated
  • Ultra low effective capacitances
  • Improved transconductance

Applications

Documents

Design resources

Developer community