SPI11N65C3

SPI11N65C3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPI11N65C3
SPI11N65C3


Product details

  • IDpuls max
    33 A
  • Mode
    Enhancement
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    I2PAK (TO-262)
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    125 W
  • QG
    45 nC
  • RDS (on) max
    380 mΩ
  • RthJC max
    1 K/W
  • Rth
    1 K/W
  • VDS max
    650 V
  • VGS(th) range
    2.1 V to 3.9 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
650V CoolMOS™ C3 is Infineon's third series of CoolMOS™ with market entry in 2001. Replacement for 650V CoolMOS™ C3 is CoolMOS™ P7 .

Features

  • Low specific on-state resistance (RDS(on)*A)
  • Very low energy storage in output capacitance (Eoss) @400V
  • Low gate charge (Qg)
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998

Benefits

  • High efficiency and power density
  • Outstanding cost/performance
  • High reliability
  • Ease-of-use

Applications

Documents

Design resources

Developer community