SPI11N60C3

SPI11N60C3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPI11N60C3
SPI11N60C3


Product details

  • ID (@25°C) max
    11 A
  • ID max
    11 A
  • IDpuls max
    33 A
  • Mounting
    THT
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    125 W
  • QG
    45 nC
  • QG (typ @10V)
    45 nC
  • RDS (on) max
    380 mΩ
  • RDS (on) (@10V) max
    380 mΩ
  • RthJC max
    1 K/W
  • Rth
    1 K/W
  • VDS max
    600 V
  • VGS(th) range
    2.1 V to 3.9 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Replacement for 600V CoolMOS™ C3 is CoolMOS™ P7 600V CoolMOS™ C3 is Infineon's third series of CoolMOS™ with market entry in 2001. C3 is the "working horse" of the portfolio.

Features

  • Low specific on-state resistance (RDS(on)*A)
  • Very low energy storage in output capacitance (Eoss) @400V
  • Low gate charge (Qg)
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998

Benefits

  • High efficiency and power density
  • Outstanding cost/performance
  • High reliability
  • Ease-of-use

Applications

Documents

Design resources

Developer community