SC125H150ACDK
Active and preferred
RoHS Compliant

SC125H150ACDK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SC125H150ACDK
SC125H150ACDK

Product details

  • Product Group
    Schottky diode
  • VBRDSS min
    150 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
SC125H150ACDK is a 150V Schottky chip in a bare die package. This device has aluminum front side metallization and is screened to level K per MIL-PRF-19500, IR controller drawing.

Applications

Documents

Design resources

Developer community