SC125H100ACDV
Active and preferred
RoHS Compliant

SC125H100ACDV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SC125H100ACDV
SC125H100ACDV

Product details

  • Product Group
    Schottky diode
  • VBRDSS min
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
SC125H100ACDV is a 100V Schottky chip in a bare die package. This device has aluminum front side metallization and 100% die visual inspection.

Applications

Documents

Design resources

Developer community