SC105H045ACDV
Active and preferred
RoHS Compliant

SC105H045ACDV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SC105H045ACDV
SC105H045ACDV


Product details


OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
SC105H045ACDV is a 45V Schottky chip in a bare die package. This device has aluminum front side metallization and 100% die visual inspection.

Applications

Documents

Design resources

Developer community