Jul 07, 2026
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
Jul 07, 2026
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
Density32 MBit
-
FamilyPL-J
-
Initial Access Time70 ns
-
Interface Frequency (SDR/DDR) (MHz)NA
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Page Access Time20 ns
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
|
OPN
|
S29PL032J70BFI070 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | VFBGA-48 (002-19063) | |
| Packing Size | 1690 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (002-19063) |
| Packing Size | 1690 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Enhanced VersatileIO™ for flexible I/O
- Simultaneous read/write with zero latency
- 8-word page mode for fast page access
- Random access time as fast as 55 ns
- Page access time as fast as 20 ns
- Single power supply: 2.7–3.6 V for all ops
- Typical standby current: 0.2 μA
- FlexBank: 4 banks, 2 ops per device
- CFI (Common Flash Interface) compliant
- JEDEC 42.4 command-set compatible
- Erase/Program suspend and resume
- Multiple sector protection: persistent,
Benefits
- Flexible I/O simplifies system integration
- Zero latency boosts system performance
- Fast page access accelerates data reads
- Quick random/page access reduces wait time
- Single supply eases power design
- Ultra-low standby current saves energy
- Dual-bank ops enable parallel tasks
- CFI/JEDEC ensures easy software integration
- Suspend/resume improves system responsiveness
- Robust sector protection enhances data safety
- High endurance lowers maintenance needs
- Long retention secures data for years
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.