Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S29JL032J70BHI313
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S29JL032J70BHI313

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Density
    32 MBit
  • Family
    JL-J
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
OPN
S29JL032J70BHI313
Product Status discontinued
Infineon Package
Package Name VFBGA-48 (002-19063)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name VFBGA-48 (002-19063)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S29JL032J70BHI313 is a 32 Mb, 3.0 V-only simultaneous read/write flash memory, organized as 2M × 16-bit or 4M × 8-bit, with 70 ns access time and operation from 2.7 V to 3.6 V. It features multi-bank architecture for zero-latency read/write, JEDEC 42.4 command set compatibility, hardware sector protection, low VCC write inhibit, and a lockable Secured Silicon Region.

Features

  • Simultaneous Read/Write operations
  • Zero latency between read and write
  • Multiple bank architecture (4 or 2 banks)
  • Top or bottom boot sector configuration
  • 3.0 V single power supply for read/write
  • JEDEC pinout and software compatibility
  • 10 mA active read current at 5 MHz
  • 200 nA standby/auto sleep current
  • 100K program/erase cycles per sector
  • Data retention up to 20 years
  • Hardware reset and write protection pins
  • Common Flash Memory Interface (CFI) support

Benefits

  • Enables code execution and data storage
  • No wait time switching between operations
  • Flexible memory partitioning for applications
  • Supports various boot memory maps
  • Simplifies power supply design
  • Easy integration with standard systems
  • Low active current reduces power use
  • Ultra-low standby extends battery life
  • Reliable for frequent data updates
  • Long-term data storage assurance
  • Protects against accidental writes/erases
  • Industry-standard interface simplifies design

Applications

Documents

Design resources

Developer community