S29GL512S11TFA023
Active and preferred
RoHS Compliant
Lead-free

S29GL512S11TFA023

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL512S11TFA023
S29GL512S11TFA023


Product details

  • Density
    512 MBit
  • Family
    GL-S
  • Initial Access Time
    110 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    25 ns
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S29GL512S11TFA023
Product Status active and preferred
Infineon Package
Package Name TSOP-56 (002-15549)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-56 (002-15549)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S29GL512S11TFA023 is a 512 Mb parallel NOR flash memory with a 3.0 V core and versatile I/O, built on 65 nm MIRRORBIT™ Eclipse technology. It features a 16-bit data bus, 110 ns random access, and page mode access as fast as 25 ns. With a 512-byte programming buffer, internal ECC for single-bit error correction, and advanced sector protection, it is qualified to AEC-Q100 Grade 2 (–40°C to +105°C) for automotive and industrial use.

Features

  • 65 nm MIRRORBIT™ Eclipse technology
  • CMOS 3.0 V core with versatile I/O
  • Single supply for read/program/erase
  • Versatile I/O voltage range: 1.65 V to VCC
  • 16-bit data bus
  • Asynchronous 32-byte page read
  • 512-byte programming buffer
  • Internal hardware ECC with single bit
  • Uniform 128 KB sectors
  • Suspend/resume for program and erase
  • Advanced sector protection (ASP)
  • 1024-byte one time program (OTP) array

Benefits

  • High reliability with 65 nm process
  • Flexible I/O supports system integration
  • Easy power supply design
  • Supports wide I/O voltage range
  • Fast data transfers with 16-bit bus
  • Efficient page read for fast access
  • Fast programming with large buffer
  • ECC enhances data integrity
  • Simple sector management
  • Interruptible program/erase for flexibility
  • Robust data and sector protection
  • Secure OTP for permanent data

Applications

Documents

Design resources

Developer community