Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
PVDZ172N
END OF LIFE
discontinued
RoHS Compliant
Lead-free

PVDZ172N

END OF LIFE
1 Form A Photovoltaic Relay in a mod. 8-pin DIP Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

PVDZ172N
PVDZ172N

Product details

  • Control Current (nominal) min
    10 mA
  • Dielectric Strength max
    4000 V
  • Isolation Voltage
    4000 Vrms
  • Load Current (DC)
    1500 mA
  • Load Voltage (DC) max
    60 V
  • Response Time (Off) max
    500 µs
  • Response Time (On) max
    2000 µs
OPN
PVDZ172NPBF
Product Status discontinued
Infineon Package DIP8
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package DIP8
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
60 V, 1.5 A DC single-pole Photovoltaic Relay in a mod. 8-pin DIP Package. This normally open solid-state relay can replace electromechanical relays used for general purpose switching of AC and DC loads. They overcome the limitations of both electromechanical and reed relays by offering high sensitivity, miniaturization, no contact bounce, insensitivity to external magnetic fields, shock and vibration and high reliability.

Features

  • 250 mΩ On-resistance
  • 1.5 Amp capacity
  • 4.000 V(rms) I/O Isolation
  • Bounce-free operation
  • Solid state reliability
  • UL recognized
  • ESD tolerance:
  • 4000 V human body model
  • 500 V machine model

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }