KP497
Active and preferred
RoHS Compliant
Lead-free

KP497

A modern battery electric vehicle is constantly monitored by sensors to detect thermal runaway events.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KP497
KP497
ea.


Product details

  • Accuracy
    ±2.0 kPa
  • Additional Sensors available
    Acceleration sensor to monitor battery crash/impact event
  • Classification
    ISO 26262-compliant
  • Encrypted communication
    on request (programmable by customer code)
  • Interfaces
    SPI, I2C
  • Low Power Monitoring (LPM) mode
    Add. autonomous mode features programmable, rolling memory for pressure values: OTA-ready
  • Package
    DSOSP-14
  • Pressure range
    20 kPa to 250 kPa
  • Supply current (on mode)
    1.8mA max (@ RT, run state)
  • Supply current (power down mode) max
    0.5 µA
  • Supply Voltage range
    1.7 V to 3.6 V
  • Temperature range
    -40 °C to 105 °C

OPN
KP497XTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
KP497 is the advanced pressure sensor for battery management systems with further integrated features. Besides the key-function to warn in case of a thermal runaway event with highest efficiency, the KP497 provides a flexible system to support various Autonomous Low Power Monitoring (LPM) Modes + in-field programmability, an integrated 1-axis accelerations sensor for battery shock monitoring as part of economic evaluation of the battery (battery passport data) and an user data storage in Flash memory

Features

  • High flexible autonomous low-power monitoring modes
  • In-field programmability (OTA ready)
  • Functional safety with ASIL-A
  • Integrated 1-axis accelerator for shock monitoring
  • Flash memory for e.g. battery passport data
  • Advanced diagnostic functions
  • Measuring pressure & IC temperature
  • High accuracy & reliability

Benefits

  • Flexible battery failure monitoring
  • Battery power savings while parking
  • Max system efficiency with high integration
  • Robust sensors failure detection
  • Best fitting configuration
  • High quality solution

Applications

Documents

Design resources

Developer community