JV1N7037CCU1
Active and preferred

JV1N7037CCU1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JV1N7037CCU1
JV1N7037CCU1


Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class 3A
  • IF(AV) max
    15 A
  • IRM max
    0.5 mA
  • Language
    SPICE
  • Package
    SMD-1
  • Product Category
    HiRel Schottky Diodes
  • QPL Part Number
    1N7037CCU1
  • Qualification
    QPL
  • RthJC max
    1.2 °C/W
  • VFM (5A @125°C) max
    0.53 V
  • VFM (5A @25°C) max
    0.67 V
  • Voltage Class
    100 V
  • VR max
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's JV1N7037CCU1 is a 15A 100V common cathode configuration Schottky diode in a SMD-1 package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments. This device is QPL qualified and its DLA number is 1N7037CCU1.

Applications

Documents

Design resources

Developer community