JANTXV2N7336
Active and preferred

JANTXV2N7336

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXV2N7336
JANTXV2N7336

Product details

  • Configuration
    Dual
  • ID (N-CH @100°C) max
    0.6 A
  • ID (N-CH @25°C) max
    1 A
  • ID (P-CH @100°C) max
    -0.5 A
  • ID (P-CH @25°C) max
    -0.75 A
  • Language
    SPICE, SPICE
  • Package
    MO-036AB
  • Polarity
    2N / 2P
  • Product Category
    High Reliability MOSFETs
  • QPL Part Number
    2N7336
  • Qualification
    QPL
  • RDS (on) (N-CH @25°C) max
    700 mΩ
  • RDS (on) (P-CH @25°C) max
    1400 mΩ
  • VBRDSS min
    100 V
  • Voltage Class
    100 V, 100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
JANTXV2N7336 is a 100V dual 2N & 2P-channel high reliability MOSFET in a R4 HEXFET technology MO-036AB package. It features low on-state resistance, high transconductance, and is ideal for high-reliability applications such as power supplies, motor controls, and audio amplifiers. The isolated package improves thermal efficiency and reduces drain. It has TXV level screening and is reliable for defense applications.

Applications

Documents

Design resources

Developer community