Jul 07, 2026
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
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
Business & Financial Press
Jul 02, 2026
Business & Financial Press
Jul 01, 2026
Product details
-
ConfigurationQUAD
-
ID (P-CH @100°C) max-0.5 A
-
ID (P-CH @25°C) max-0.75 A
-
LanguageSPICE
-
PackageMO-036AB
-
PolarityP
-
Product CategoryHigh Reliability MOSFETs
-
QPL Part Number2N7335
-
QualificationQPL
-
RDS (on) (P-CH @25°C) max1400 mΩ
-
VBRDSS min100 V
-
Voltage Class100 V
| Recommended | ||
|
OPN
|
JANTXV2N7335EWSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | 14 Pin Dual SB - Quad | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | 14 Pin Dual SB - Quad |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |