JANTXV2N6800
Active and preferred

JANTXV2N6800

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXV2N6800
JANTXV2N6800

Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    2 A
  • ID (@25°C) max
    3 A
  • Package
    TO-205AF
  • Polarity
    N
  • QPL Part Number
    2N6800
  • Qualification
    QPL
  • RDS (on) (@25°C) max
    1000 mΩ
  • VBRDSS min
    400 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
JANTXV2N6800 is a high reliability, 400V, single, N-channel MOSFET in a TO-205AF package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications. It has TXV level screening and is suitable for defense applications.

Applications

Documents

Design resources

Developer community