JANTX2N6800
Active and preferred

JANTX2N6800

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTX2N6800
JANTX2N6800


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    2 A
  • ID (@25°C) max
    3 A
  • Package
    TO-205AF
  • Polarity
    N
  • QPL Part Number
    2N6800
  • Qualification
    QPL
  • RDS (on) (@25°C) max
    1000 mΩ
  • VBRDSS min
    400 V

OPN
JANTX2N6800EWSA1
Product Status active and preferred
Infineon Package
Package Name TO-205AF (TO-39)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-205AF (TO-39)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
JANTX2N6800 is a high reliability, 400V, single, N-channel MOSFET in a TO-205AF package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community