JANS1N7039CCU1
Active and preferred

JANS1N7039CCU1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANS1N7039CCU1
JANS1N7039CCU1


Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class 1B
  • IF(AV) max
    35 A
  • IRM max
    0.5 mA
  • Package
    SMD-1
  • QPL Part Number
    1N7039CCU1
  • Qualification
    QPL
  • RthJC max
    0.83 °C/W
  • VFM (15A @125°C) max
    0.86 V
  • VFM (15A @25°C) max
    1.13 V
  • VR max
    150 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's JANS1N7039CCU1 is a 35A 150V common cathode configuration Schottky diode in a SMD-1 package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments. This device is QPL qualified and its DLA number is 1N7039CCU1.

Applications

Documents

Design resources

Developer community