Country of Assembly (Last BE site, current, subject to change)Malaysia
-
Country of Diffusion (Last FE site, current, subject to change)Austria, Malaysia
-
ID (@25°C) max50 A
-
IDpuls max200 A
-
Launch year2013
-
Operating Temperature range-55 °C to 175 °C
-
PackageDPAK (PG-TO252-5)
-
Planned to be available until at least2030
-
PolarityN
-
Ptot max47 W
-
QG (typ @10V)25 nC
-
QG (typ @10V) max33 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max7.2 mΩ
-
RthJC max3.2 K/W
-
TechnologyOptiMOS™T2
-
VDS max40 V
-
VGS(th) range1.2 V to 2.2 V
-
VGS(th)1.7 V
| Recommended | ||
|
OPN
|
ITD50N04S4L07ATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DPAK | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Dual N-channel-Logic Level Common Drain
- Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green Product (RoHS compliant)
- 100% Avalanche tested
- PPAP Capable Device
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.