ISZ330N12LM6
Active and preferred
RoHS Compliant

ISZ330N12LM6

OptiMOS™ 6 power MOSFET logic level 120 V in PQFN 3.3 x 3.3 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISZ330N12LM6
ISZ330N12LM6

Product details

  • Battery voltage
    48-72 V
  • Budgetary Price €/1k
    0.36
  • ID (@25°C) max
    24 A
  • IDpuls max
    96 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot max
    43 W
  • QG (typ @4.5V)
    3.6 nC
  • QG (typ @10V)
    6.8 nC
  • RDS (on) (@10V) max
    33 mΩ
  • RDS (on) (@4.5V) max
    44.6 mΩ
  • Special Features
    Logic Level
  • VDS max
    120 V
  • VGS(th) range
    1.2 V to 2.2 V
  • VGS(th)
    1.7 V
OPN
ISZ330N12LM6ATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3.3 x 3.3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name PQFN 3.3 x 3.3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This is a logic level 120 V MOSFET in PQFN 3.3 x 3.3 packaging with 33 mOhm on-resistance. ISZ330N12LM6 is part of Infineon’s OptiMOS™ 6 power MOSFET family .

Features

  • Features: 58% better RDS(on)
  • up to 66% better FOMg
  • Up to 90% better Qrr
  • Up to 35% better FOMoss

Benefits

  • Very low on-resistance
  • Very low reverse recovery charge
  • Excellent gate charge x RDS(on)
  • High avalanche energy rating
  • 175°C junction temperature rating
  • Pb-free plating
  • RoHS compliant
  • Halogen-free
  • MSL1 classified

Applications

Documents

Design resources

Developer community