ISCH57N04NM7VSC
Active and preferred
RoHS Compliant

ISCH57N04NM7VSC

OptiMOS™ 7 40 V motor-drives optimized power MOSFETs in a PQFN 5x6 Dual Side Cooled package. The ultimate motor-drives solution.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISCH57N04NM7VSC
ISCH57N04NM7VSC
ea.

Product details

  • ID (@25°C) max
    443 A
  • IDpuls max
    1772 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6 DSC
  • Polarity
    N
  • Ptot max
    214 W
  • QG (typ @10V)
    112 nC
  • RDS (on) (@10V) max
    0.57 mΩ
  • Special Features
    Dual-Side Cooling
  • VDS max
    40 V
  • VGS(th) range
    2.4 V to 3.2 V
  • VGS(th)
    2.75 V
OPN
ISCH57N04NM7VSCATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 5x6 DSC
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6 DSC
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The OptiMOS™ 7 40V motor-drives optimized offers up to 3x wider Safe Operating Area vs. OptiMOS™ 6, providing highest reliability. An increased threshold voltage of 3.2 V offers enhanced induced turn-on ruggedness. 70% lower transconductance enables ease of use by improving current sharing, reducing voltage overshoot and an inherent short circuit current limitation characteristic boosting performance while handling harsh operation conditions.

Features

  • Best-in-class RDS(on)
  • Up to 3x wider SOA
  • Short-circuit current limitation
  • Higher threshold voltage Vth up to 3.2V
  • Controlled Transconductance gfs
  • High performance DSC package

Benefits

  • Enhanced efficiency
  • Superior performance
  • Improved robustness in harsh conditions
  • Improved pulse current handling
  • Immunity vs. Short-circuit events
  • Immunity v, parasitic turn-on events
  • Intrinsic short current limitation
  • Improved slew rate control
  • Better EMI behavior and ease of use
  • Improved thermal performance, lower Rth
Documents

Design resources

Developer community