ISC023N03LF2S
Active
RoHS Compliant

ISC023N03LF2S

StrongIRFET™ 2 power MOSFET 30 V in SuperSO8 5x6 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC023N03LF2S
ISC023N03LF2S
ea.

Product details

  • ID (@25°C) max
    150 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • QG (typ @4.5V)
    16 nC
  • QG (typ @10V)
    33 nC
  • RDS (on) (@4.5V) max
    3.9 mΩ
  • RDS (on) (@10V) max
    2.3 mΩ
  • Special Features
    Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.85 V
OPN
ISC023N03LF2SATMA1
Product Status active
Infineon Package PG-TDSON-8
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-TDSON-8
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon’s StrongIRFET™ 2 power MOSFET 30 V technology features a best-in-class RDS(on) of 2.3 mOhm in a SuperSO8 5x6 package. This product addresses a broad range of applications from low- to high-switching frequency.Compared to the previous technology, the ISC023N03LF2S achieves up to 40% RDS(on) improvement while having up to 60% FOM enhancement and excellent robustness.

Features

  • General purpose products
  • Excellent robustness
  • Superior price/performance ratio
  • Broad availability at distributors
  • Standard packages and pin-out
  • High manufacturing & supply standards

Benefits

  • Addresses a wide range of applications
  • Reliable performance
  • High quality and competitive pricing
  • Convenient selection & purchasing
  • Ease of design-in
  • Simplified product services
Documents

Design resources

Developer community