ISA170170N04LMDS
Active and preferred
RoHS Compliant
Lead-free

ISA170170N04LMDS

OptiMOS™ Dual N+N channel power MOSFET 40 V in SO-8 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISA170170N04LMDS
ISA170170N04LMDS
ea.


Product details

  • ID (@25°C) max
    9.6 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Polarity
    N+N
  • QG (typ @4.5V)
    6 nC
  • QG (typ @10V)
    13 nC
  • RDS (on) (@10V) max
    17 mΩ
  • RDS (on) (@4.5V) max
    23.6 mΩ
  • Special Features
    Logic Level
  • VDS max
    40 V
  • VGS(th) range
    1.1 V to 2.7 V

OPN
ISA170170N04LMDSXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
With the new OptiMOS™ Dual power MOSFET 40 V (ISA170170N04LMDS) in SO-8 package, Infineon offers a benchmark solution for best price performance products.The N+N dual channel MOSFETs are a perfect solution for applications such as lawn mower robots, vaccum robots, drones and many other low power DCDC applications. Moreover, the Dual MOSFETs are an excellent choice for creating compact and straightforward design solutions.

Features

  • Best price/performance
  • Standardization of packages: SO8
  • Ease of use (LL target)
  • Competitve pricing
  • Small outline package

Benefits

  • Right fir products, flexible use
  • High efficiency
  • Convenient selection & purchasing
  • Ease of design
  • Reduced system costs
  • PCB footprint reduction
Documents

Design resources

Developer community