Budgetary Price €/1k0.54
-
ID (@25°C) max160 A
-
MountingTHT
-
Operating Temperature range-55 °C to 175 °C
-
PackageIPAK (TO-251)
-
PolarityN
-
Ptot max135 W
-
Qgd13 nC
-
QG (typ @4.5V)39 nC
-
RDS (on) (@10V) max3.1 mΩ
-
RDS (on) (@4.5V) max3.9 mΩ
-
RthJC max1.11 K/W
-
Tj max175 °C
-
VDS max30 V
-
VGS(th) range1.35 V to 2.35 V
-
VGS(th)1.9 V
-
VGS max20 V
|
OPN
|
IRLU8743PBF | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | IPAK | |
| Packing Size | 3000 | |
| Packing Type | TUBE | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | IPAK |
| Packing Size | 3000 |
| Packing Type | TUBE |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard through-hole package
- Silicon optimized for applications switching below <100kHz
Benefits
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High performance in low frequency applications