Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRLU3410
END OF LIFE
discontinued
RoHS Compliant

IRLU3410

END OF LIFE
100V Single N-Channel Power MOSFET in a I-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLU3410
IRLU3410

Product details

  • Budgetary Price €/1k
    0.31
  • ID (@25°C) max
    17 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    IPAK (TO-251)
  • Polarity
    N
  • Ptot max
    52 W
  • Qgd
    13.3 nC
  • QG (typ @4.5V)
    22.7 nC
  • RDS (on) (@10V) max
    105 mΩ
  • RDS (on) (@4.5V) max
    155 mΩ
  • RthJC max
    2.4 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    1 V to 2 V
  • VGS(th)
    1.5 V
  • VGS max
    16 V
OPN
IRLU3410PBF
Product Status discontinued
Infineon Package
Package Name IPAK
Packing Size 3000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name IPAK
Packing Size 3000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for wide distribution access
  • JEDEC-standard product qualification
  • Silicon optimized for <100kHz switching
  • Standard through-hole power package

Benefits

  • Increased ruggedness
  • Wide availability at distribution
  • Industry standard qualification level
  • High performance, low-frequency
  • Drop-in replacement with standard pinout
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }