IRLS3034-7P
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k1.57
-
ID (@25°C) max380 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK 7pin (TO-263 7pin)
-
PolarityN
-
Ptot max380 W
-
Qgd71 nC
-
QG (typ @4.5V)120 nC
-
RDS (on) (@10V) max1.4 mΩ
-
RDS (on) (@4.5V) max1.7 mΩ
-
RthJC max0.4 K/W
-
Tj max175 °C
-
VDS max40 V
-
VGS(th) range1 V to 2.5 V
-
VGS(th)1.75 V
-
VGS max20 V
|
OPN
|
IRLS3034TRL7PP | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | D2PAK 7pin | |
| Packing Size | 800 | |
| Packing Type | TAPE & REEL LEFT | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | D2PAK 7pin |
| Packing Size | 800 |
| Packing Type | TAPE & REEL LEFT |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |