IRLR3802

IRLR3802

12V Single N-Channel HEXFET Power MOSFET in a D-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLR3802
IRLR3802

Product details

  • ID (@25°C) max
    84 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    88 W
  • Qgd
    10 nC
  • QG (typ @4.5V)
    27 nC
  • RDS (on) (@4.5V) max
    8.5 mΩ
  • RthJC max
    1.7 K/W
  • Tj max
    175 °C
  • VDS max
    12 V
  • VGS(th) range
    0.6 V to 1.9 V
  • VGS(th)
    1.25 V
  • VGS max
    12 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Fully Avalanche Rated
  • Logic Level

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }