IRLML2502GPBF

IRLML2502GPBF

20V Single N-Channel Lead Free HEXFET Power MOSFET in a Halogen Free Micro3 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLML2502GPBF
IRLML2502GPBF

Product details

  • ID (@25°C) max
    4.2 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SOT-23
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    1.25 W
  • Qgd
    1.7 nC
  • QG (typ @4.5V)
    8 nC
  • RDS (on) (@4.5V) max
    45 mΩ
  • RthJA max
    100 K/W
  • Special Features
    Small Power
  • VDS max
    20 V
  • VGS(th) range
    0.6 V to 1.2 V
  • VGS(th)
    0.9 V
  • VGS max
    12 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }