IRLB3813
Active
RoHS Compliant

IRLB3813

30V Logic Level Single N-Channel StrongIRFET™ Power MOSFET in a TO-220 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLB3813
IRLB3813
ea.

Product details

  • Budgetary Price €/1k
    0.66
  • ID (@25°C) max
    260 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    230 W
  • Qgd
    19 nC
  • QG (typ @4.5V)
    57 nC
  • RDS (on) (@4.5V) max
    2.6 mΩ
  • RDS (on) (@10V) max
    1.95 mΩ
  • RthJC max
    0.64 K/W
  • Special Features
    Logic Level
  • Tj max
    175 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.9 V
  • VGS max
    20 V
OPN
IRLB3813PBF
Product Status active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Industry standard through-hole package
  • High-current rating
  • JEDEC standard Product qualification
  • 100kHz Silicon switching applications
  • Softer body-diode vs previous generation
  • Wide portfolio available

Benefits

  • Drop-in replacement with standard pinout
  • High-current carrying capability package
  • Industry standard qualification level
  • High performance, low-frequency
  • Increased power density
  • Flexibility for optimal device selection

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }