Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRL7833S
END OF LIFE
discontinued
RoHS Compliant

IRL7833S

END OF LIFE
30V Single N-Channel HEXFET Power MOSFET in a D2-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL7833S
IRL7833S

Product details

  • Budgetary Price €/1k
    0.81
  • ID (@25°C) max
    150 A
  • IDpuls max
    600 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    140 W
  • Qgd
    13 nC
  • QG (typ @4.5V)
    32 nC
  • RDS (on) (@4.5V) max
    4.5 mΩ
  • RDS (on) (@10V) max
    3.8 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.04 K/W
  • Tj max
    175 °C
  • VDS max
    30 V
  • VGS(th) range
    1.4 V to 2.3 V
  • VGS(th)
    1.85 V
  • VGS max
    20 V
OPN
IRL7833STRLPBF
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Low RDS(ON) at 4.5V VGS
  • Fully Characterized Avalanche Voltage and Current
  • Ultra-Low Gate Impedance
  • Logic Level

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }