Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRL3803S
END OF LIFE
discontinued
RoHS Compliant

IRL3803S

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL3803S
IRL3803S

Product details

  • Budgetary Price €/1k
    0.86
  • ID (@25°C) max
    140 A
  • IDpuls max
    470 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    200 W
  • Qgd
    52 nC
  • QG (typ @4.5V)
    93.3 nC
  • RDS (on) (@4.5V) max
    9 mΩ
  • RDS (on) (@10V) max
    6 mΩ
  • RthJC max
    0.75 K/W
  • Rth
    0.75 K/W
  • Tj max
    175 °C
  • VDS max
    30 V
  • VGS(th) min
    1 V
  • VGS(th)
    1 V
  • VGS max
    16 V
OPN
IRL3803STRLPBF IRL3803STRRPBF
Product Status discontinued obsolete
Infineon Package
Package Name D2PAK D2PAK
Packing Size 800 800
Packing Type TAPE & REEL LEFT TAPE & REEL RIGHT
Moisture Level 1 N/A
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status obsolete
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL RIGHT
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Benefits

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Industry standard surface-mount power package
  • High-current carrying capability package (up to 195 A, die-size dependent)
  • Capable of being wave-soldered

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }