Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRL3705ZS
END OF LIFE
discontinued
RoHS Compliant

IRL3705ZS

END OF LIFE
55V Single N-Channel HEXFET Power MOSFET in a D2-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL3705ZS
IRL3705ZS

Product details

  • Budgetary Price €/1k
    0.63
  • ID (@25°C) max
    86 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    130 W
  • Qgd
    21 nC
  • QG (typ @4.5V)
    40 nC
  • RDS (on) (@10V) max
    8 mΩ
  • RDS (on) (@4.5V) max
    12 mΩ
  • RthJC max
    1.14 K/W
  • Tj max
    175 °C
  • VDS max
    55 V
  • VGS(th) range
    1 V to 3 V
  • VGS(th)
    2 V
  • VGS max
    16 V
OPN
IRL3705ZSTRLPBF
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }