ID (@25°C) max86 A
-
MountingTHT
-
PackageI2PAK (TO-262)
-
PolarityN
-
Ptot max130 W
-
Qgd21 nC
-
QG (typ @4.5V)40 nC
-
RDS (on) (@10V) max8 mΩ
-
RDS (on) (@4.5V) max12 mΩ
-
RthJC max1.14 K/W
-
Tj max175 °C
-
VDS max55 V
-
VGS(th) range1 V to 3 V
-
VGS(th)2 V
-
VGS max16 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard through-hole power package
- High-current rating
Benefits
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High current carrying capability